Live Chat
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Rollenbau
Description
321 PT-GK/G/GL/GKL - Swivel castor with total lock
Bill of material
321 PT 50 G
ORDERNO
Article-number
321 PT 50 G
WDAB
Wheel-Ø A x width B
50x19+19 mm
LC
Load capacity
60 kg
H
Overall height H
70 mm
TP
Dimension of top plate
58x58 mm
HS
Hole spacing
43.5 mm
HD
Hole-Ø
6.26x11.12 mm
SR
Swivel radius
78.5 mm
WB
Wheel bearing
Nylon plain bearing
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices